Connection cable
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 11741457 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 × 2 × 0.25 mm2 / DC 60 V | |||
M23, 12-pin, 0°-coded |
| Open, core end sleeves | ||||
CE/UL: 28177452 | HELUKABEL JZ-602-RC | Variable
| 7 × 0.5 mm2 / DC 60 V | |||
M23, 12-pin, 0°-coded |
| M12, 5‑pin, A‑coded, female | ||||
Extension cable | CE/UL: 18123465 | Li9Y91YC11Y-HF | Variable
| 6 × 2 × 0.25 mm2 / AC 500 V | ||
M23, 12-pin, male, 0°-coded |
| M23, 12-pin, female, 0°-coded | ||||
