Cable cross section 4 mm2

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28183541

LEONI LEHC® 005777

Variable

4 × 4.0 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M40, male

 

M23, female

CE/UL:

28183568

LEONI LEHC® 005771

Variable

4 × 4.0 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M40, male

 

M23, female