Fault 16 Startup
Subfault: 16.30 Description: Faulty EtherCAT® EEPROM configuration status | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Faulty EtherCAT®/SBusPLUS EEPROM configuration status. EEPROM not loaded; binary file not loaded. | Contact SEW‑EURODRIVE Service. | |
Faulty EEPROM loading procedure. | Contact SEW‑EURODRIVE Service. | |
Faulty EEPROM checksum. | Contact SEW‑EURODRIVE Service. | |
Subfault: 16.70 Description: Parallel operation – no other stations | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Parallel operation not yet activated in the other devices of the parallel connection. | Activate parallel operation in all other devices of the parallel connection. | |
Subfault: 16.71 Description: Parallel operation – change of slave | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The configuration of the slaves in parallel operation has changed. | Acknowledge the error. | |
Subfault: 16.72 Description: Parallel operation – change of master | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The configuration of the master in parallel operation has changed. | Acknowledge the error. | |
Subfault: 16.73 Description: Parallel operation – too many slaves | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Too many slaves are assigned to the master in parallel operation. | Remove some slaves from parallel operation. | |
Subfault: 16.74 Description: Parallel operation – incompatible device combination | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The slave in parallel operation is not compatible with the master in parallel operation. | Replace the master or the slave. | |