极限转速n最大,0和n最大,1
对于所有规格的制动器,适用下列转速极限值:
制动器 | 最大允许紧急停止转速n最大,1 [min-1] | 最大允许工作转速n最大,0 | |||||
|---|---|---|---|---|---|---|---|
降低 | 标准 | 过载 | 过载 | ||||
BE.. | BE02 | 标准 | – | 3600 | – | – | 4500 |
BE03 - | 标准 | – | 3600 | – | – | 4500 | |
FS | – | 3600 | – | – | 4500 | ||
Ex | 3000 | – | – | – | 3600 | ||
Ex-FS | 3000 | – | – | – | 3600 | ||
BE5 | 标准 | – | 3600 | 3600 | – | 3600 | |
FS | – | 3600 | 3600 | – | 3600 | ||
Ex | 3000 | – | – | – | 3600 | ||
Ex-FS | 3000 | – | – | – | 3600 | ||
BE11 - | 标准 | – | 3600 | 3600 | – | 3600 | |
FS | – | 3600 | 3600 | – | 3600 | ||
Ex | 3000 | – | – | – | 3600 | ||
Ex-FS | 3000 | – | – | – | 3600 | ||
BE30 – | 标准 | – | 1800 | 3600 | 3000 | 3600 | |
FS | – | 1800 | 3600 | – | 3600 | ||
Ex | 1800 | – | – | – | 2500 | ||
Ex-FS | 1800 | – | – | – | 2500 | ||
BE60 - | 标准 | – | 1800 | 2500 | – | 2500 | |
Ex | 1800 | – | – | – | 1800 | ||
BE.H | BE1H – BE2H | 标准 | – | 3600 | – | – | 4500 |