Brakes BE5, BE11, BE20
BE5 | BE11 | BE20 | |
|---|---|---|---|
Nominal power brake coil in W | 50 | 70 | 95 |
Inrush current ratio ESV | 5.9 | 6.6 | 7.5 |
Nominal voltage (rated voltage range) VN | BE5 | BE11 | BE20 | ||||
|---|---|---|---|---|---|---|---|
IH | IH | IH | |||||
AC V | DC V | AC A | DC A | AC A | DC A | AC A | DC A |
60 (57 – 63) | 24 | 1.28 | 1.57 | 2.05 | 2.55 | 2.55 | 3.15 |
120 (111 – 123) | – | 0.64 | – | 1.04 | – | 1.28 | – |
184 (174 – 193) | – | 0.41 | – | 0.66 | – | 0.81 | – |
208 (194 – 217) | – | 0.37 | – | 0.59 | – | 0.72 | – |
230 (218 – 243) | – | 0.33 | – | 0.52 | – | 0.65 | – |
254 (244 – 273) | – | 0.29 | – | 0.47 | – | 0.58 | – |
290 (274 – 306) | – | 0.26 | – | 0.42 | – | 0.51 | – |
330 (307 – 343) | – | 0.23 | – | 0.37 | – | 0.46 | – |
360 (344 – 379) | – | 0.21 | – | 0.33 | – | 0.41 | – |
400 (380 – 431) | – | 0.18 | – | 0.30 | – | 0.37 | – |
460 (432 – 484) | – | 0.16 | – | 0.27 | – | 0.33 | – |
500 (485 – 542) | – | 0.15 | – | 0.24 | – | 0.29 | – |
575 (543 – 600) | – | 0.13 | – | 0.22 | – | 0.26 | – |