Brakes BE30, BE32, BE60, BE62, BE120, BE122
BE30, BE32 | BE60, BE62 | BE120, BE122 | |
|---|---|---|---|
Nominal power brake coil in W | 120 | 195 | 220 |
Inrush current ratio ICR | 8.5 | 9.2 | 6 |
Nominal voltage (rated voltage range) VN | BE30, BE32 | BE60, BE62 | BE120, BE122 |
|---|---|---|---|
IH | IH | IH | |
AC V | AC A | AC A | AC A |
60 (57 – 63) | – | – | – |
120 (111 – 123) | 1.66 | – | – |
184 (174 – 193) | 1.05 | – | – |
208 (194 – 217) | 0.94 | 1.50 | – |
230 (218 – 243) | 0.84 | 1.35 | 1.45 |
254 (244 – 273) | 0.75 | 1.20 | 1.30 |
290 (274 – 306) | 0.67 | 1.12 | 1.16 |
330 (307 – 343) | 0.59 | 0.97 | – |
360 (344 – 379) | 0.53 | 0.86 | 0.92 |
400 (380 – 431) | 0.47 | 0.77 | 0.82 |
460 (432 – 484) | 0.42 | 0.68 | 0.73 |
500 (485 – 542) | 0.38 | 0.60 | 0.65 |
575 (543 – 600) | 0.34 | 0.54 | 0.58 |