BE02, BE03, BE05, BE1, BE1H, BE2, BE2H brakes
BE02 | BE03 | BE05, BE1, BE1H | BE2, BE2H | |
|---|---|---|---|---|
Nominal power brake coil in W | 25 | 25 | 30 | 41 |
Inrush current ratio ICR | 4 | 4 | 4 | 4 |
Nominal voltage (rated voltage range) VN | BE02 | BE03 | BE05, BE1, BE1H | BE2, BE2H | |||||
|---|---|---|---|---|---|---|---|---|---|
AC V | DC V | IH | IG | IH | IG | IH | IG | IH | IG |
AC A | DC A | AC A | DC A | AC A | DC A | AC A | DC A | ||
24 (23-26) | 10 | – | – | 2.20 | 2.55 | 2.25 | 2.90 | 2.95 | 3.80 |
60 (57-63) | 24 | – | 0.72 | 0.87 | 1.02 | 0.90 | 1.17 | 1.18 | 1.53 |
120 (111-123) | 48 | – | – | 0.44 | 0.51 | 0.45 | 0.59 | 0.59 | 0.77 |
184 (174-193) | 80 | – | – | 0.28 | 0.32 | 0.29 | 0.37 | 0.38 | 0.49 |
208 (194-217) | 90 | – | – | 0.25 | 0.29 | 0.26 | 0.33 | 0.34 | 0.43 |
230 (218-243) | 96 | 0.14 | 0.18 | 0.22 | 0.26 | 0.23 | 0.30 | 0.30 | 0.39 |
254 (244-273) | 110 | – | – | 0.19 | 0.23 | 0.20 | 0.27 | 0.27 | 0.35 |
290 (274-306) | 125 | – | – | 0.17 | 0.21 | 0.18 | 0.24 | 0.24 | 0.31 |
330 (307-343) | 140 | – | – | 0.15 | 0.18 | 0.16 | 0.21 | 0.21 | 0.28 |
360 (344-379) | 160 | – | – | 0.14 | 0.16 | 0.14 | 0.19 | 0.19 | 0.25 |
400 (380-431) | 180 | 0.08 | 0.1 | 0.12 | 0.14 | 0.13 | 0.17 | 0.17 | 0.22 |
460 (432-484) | 200 | 0.07 | 0.09 | 0.11 | 0.13 | 0.11 | 0.15 | 0.15 | 0.19 |
500 (485-542) | 220 | – | – | 0.10 | 0.11 | 0.10 | 0.13 | 0.14 | 0.18 |
575 (543-600) | 250 | – | – | 0.09 | 0.10 | 0.09 | 0.12 | 0.12 | 0.16 |