Wiring EI7. – with connection unit

4-pin:

  1. Push the long glass fiber sheathing [1534] over the single conductors of the encoder cable. Lay the shielding [S] in the opposite direction.
  2. Push the short glass fiber sheathing [1552] over the single conductors.
  3. Install the terminal washer [1524].

8-pin:

  1. Push the long glass fiber sheathing [1534] over the single conductors of the encoder cable. Lay the shielding [S] in the opposite direction.
  2. Push the short glass fiber sheathing [1552] over the single conductors.
  3. Install the terminal washer [1524].

  1. Route the conductors through the thread reduction out of the terminal box to the outside.
  2. Connect the M12 plug connector as shown in the wiring diagram (see Overview of wiring diagrams).
  3. Screw the conductors to the M12 plug connector.
    • Tightening torque 0.8 Nm ± 10%
  4. Fasten the connector.

  1. Wire the connection unit [1632] in accordance with the previously installed encoder type (see Overview of wiring diagrams).

  1. Fasten the short glass fiber sheathing [1552] using a cable tie.
  2. Fasten the connection unit using a cable tie as close to the conductor end sleeves on the glass fiber sheathing as possible.

  1. Screw the shielding onto the terminal box.
    • Tightening torque [119]: 5 Nm
    • Tightening torque [632]: 1.8 Nm

  1. Install the cover of the terminal box.
  2. Fasten the cover using the screws.
    • Tightening torque 4 Nm