Connection via M12 connector on the terminal box
An 8-pin M12 plug connector is available on the terminal box for the connection.
8-pin M12 plug connector AVRE | ||||
|---|---|---|---|---|
male, A-coded
| Pin 1: | +UB | Pin 5: | B |
Pin 2: | GND | Pin 6: |
| |
Pin 3: | A | Pin 7: | n.c. | |
Pin 4: |
| Pin 8: | n.c. | |
INFORMATION

Pins 7 and 8 must not be used.
The following guidelines apply for the encoder cable:
- Max. length of the cable: 100 m. The cable length may be limited by the encoder evaluation unit.
- The minimum core cross section must meet the specifications of the encoder evaluation unit. If this value is not specified, the core cross section must be at least 0.25 mm².
- The cable must be shielded. The shield must be connected over a large surface area on both sides.
- The cable must have pairs of twisted conductors.
