Removing the encoder mounting adapter

  1. For size 250 – 280: Remove the screws [34] to disassemble the safety cover [361].
  2. For size 315: Remove the screws [1711] to disassemble the safety cover [657].
  3. Remove the encoder [220]; refer to chapter Removing EV../AV../XV...
  4. In order to remove the ground strap [1489] from the encoder mounting adapter [A], loosen the serrated lock washer [1496], washer [1497], and screw [1498].
  5. Remove the screws [22] to disassemble the fan guard [35].
  6. Loosen the screw [1458] to remove the encoder mounting adapter [A].
    • If the encoder mounting adapter cannot easily be removed: Screw an M6 set screw (length 20 – 35 mm) hand tight in the rotor bore. Screw an M8 set screw (length > 10 mm) into the same bore and push the encoder mounting adapter [A] off the rotor [1]. Remove the M6 set screw from the rotor bore.