Connection via M12 connector on the terminal box

An 8-pin M12 connector is available for the connection.

8-pin M12 connector AVRE

A-coded

Pin 1: +UB

male

Pin 2: GND

Pin 3: A

Pin 4: n.c.

Pin 5: B

Pin 6: C

Pin 7: TF

Pin 8: TF

The following guidelines apply for the encoder cable:

  • Max. length of the cable: 100 m. The cable length may be limited by the encoder evaluation unit.
  • The minimum core cross section must meet the specifications of the encoder evaluation unit. If this value is not specified, the core cross section must be at least 0.25 mm².
  • The cable must be shielded. The shield must be connected over a large surface area on both sides.
  • The cable must have pairs of twisted cores.