EK8X
Encoder | Size, unit | EK8X | |
|---|---|---|---|
Motor series and size |
| DRN../DRU../DR2.63 – 355 | |
Pulse output |
| HTL/TTL | |
Supply voltage | UB | DC 4.75 V – 30 V | |
Supply voltage for design as safety encoder | UB_FS | Without specification | |
Maximum current consumption, free of load | Iin | 100 mA (at UB = 7 V) | |
Maximum pulse frequency | fpulse_max | 120 kHz | |
Direction of rotation |
| A before B when looking at the motor output shaft in clockwise rotation | |
Incremental tracks; periods per revolution | A, B | 1, 2, 6, 24, 100, 128, 1024 (adjustable) | |
C | 1 (at resolution of 1024 periods per revolution only) | ||
Position resolution, increments per revolution | A, B | 4, 8, 24, 96, 400, 512, 4096 | |
Voltage output signal (peak-to-peak) (B’ = B - | Ut_diff | Typical: ≥ 2 V | |
Voltage output signal (peak-to-peak)
| Ut
| UB ≤ 6 V: TTL ULow ≤ 0.5 V UHigh ≥ 2.5 V | |
UB > 6 V: HTL ULow ≤ 3 V UHigh ≥ (UB - 2.5 V) | |||
Signal level output, | Ut_o | Without specification | |
Total harmonic distortion (THD) |
| Without specification | |
Load resistance/load current, differential
| RL/IL
| UB ≤ 6 V: 120 Ω ± 10% | |
UB > 6 V: 1 – 3 kΩ | |||
Resistance between tracks and reference ground | Rgnd | Without specification | |
Load capacitance, output | Co | Without specification | |
Voltage output signal, (peak-to-peak) | Ut_diff e | Typical: ≥ 2 V | |
C track offset | g | Without specification | |
Voltage output signal, non-differential (C, (peak-to-peak)
| Ut_C
| UB ≤ 6 V: TTL ULow ≤ 0.5 V UHigh ≥ 2.5 V | |
UB > 6 V: HTL ULow ≤ 3 V UHigh ≥ (UB - 2.5 V) | |||
Phase angle track C’, n = constant | k, l | See "Signal logic track C" | |
Signal width track C | WC | 90° electrical | |
Signal logic track C |
| C = log 1, when A = B = log 1 | |
Pulse duty factor in accordance with IEC 60469-1, n = constant |
| 50% ± 10% | |
Phase offset A : B; n = constant | d | 90° ±20° | |
Vibration resistance in accordance with EN 60068‑2‑6 |
| ≤ 10 g (f > 18.5 Hz) | |
Shock resistance in accordance with EN 60068‑2‑27 |
| ≤ 100 g (t = 6 ms, 18 pulses) | |
Accuracy of the incremental sectionDue to the stiffness of the torque bracket, you have to take into account an automatically resetting twist of ±0.6° (depending on the direction of rotation) of the encoder housing compared to the encoder shaft. |
| ±0.033° (±120") | |
Accuracy of the absolute section |
| – | |
Maximum permissible magnetic field external to the motor (outer motor contour) |
| 25 mT / 20 kA/m (on the encoder housing: 10 mT / 8 kA/m) | |
Maximum speed | nmax | 6000 min-1 | |
Maximum cable lengthObserve the requirements for the cables and the supply voltage. |
| 50 – 300 m50 m: MOVI-C® MOVITRAC® advanced inverters from SEW-EURODRIVE with connection to the binary input terminals and 24 V supply; 300 m: Inverters from the MOVI-C® modular automation system from SEW-EURODRIVE or generation B inverters with DEU21B encoder cards, or with an encoder supply up to max. 12 V; 100 m: in all other cases. | |
Duration until fault message |
| – | |
Activation time of encoder-internal diagnostics after switching on |
| – | |
Degree of protection according to EN 60529 |
| IP66 | |
Installation altitude | h | ≤ 4000 m above sea level | |
In areas at risk of explosion: Permitted external pressure 0.8 – 1.1 bar (at typical altitude ≤ 1800 m above sea level) | |||
Explosion protection marking ATEX/IECEx |
| ATEX equipment category 3 (3G, 3D, 3GD) II3G Ex ec IIC T4 Gc II3D Ex tc IIIC T120°C Dc IECEx EPL .c (3G-c, 3D-c, 3GD-c) Ex ec IIC T4 Gc Ex tc IIIC T120°C Dc | |
IECEx certificate of conformity depending on encoder |
| IECEx IBE 18.0032X IECEx CSA 21.0010X | |
Corrosion protection; surface protection |
| KS, OS1 – OS4, OSG | |
Connection |
|
| |
Ambient temperature of motor | DRN../DR2../DRU63 – 132L | °C | -30 to +60 |
DRN../DR2../DRU160 – 355 | °C | -30 to +60 | |
EDRN71 – 280 | °C | -30 to +60 | |
EDRN280M | °C | -30 to +60 | |
Storage temperature | °C | -15 to +70 | |
Maximum angular acceleration |
| 2x104 rad/s2 | |
Electronic nameplate |
| – | |
Maximum degree of pollution during installation work |
| Degree of pollution 1 (IEC 61010-1, EN 60664-1, VDE 0110-1) | |
Functional safety |
| – | |