EK8W
Note the following regarding the encoder interfaces:
The electrical specifications of encoders with the ...W interface (sin/cos + RS485) correspond to the sin/cos signal definitions of the HIPERFACE® interface. However, in the digital interface RS485, they deviate from the HIPERFACE® standard and are only suitable for operation on inverters from SEW-EURODRIVE.
Encoder | Size, unit | EK8W | |
|---|---|---|---|
Motor series and size |
| DRN../DRU../DR2.63 – 355 | |
Pulse output | sin/cos + RS485 | ||
Supply voltage | UB | DC 7 V – 30 V | |
Supply voltage for design as safety encoder | UB_FS | DC 7 V – 30 V | |
Maximum current consumption, free of load | Iin | 100 mA (at UB = 7 V) | |
Maximum pulse frequency | fpulse_max | 200 kHz | |
Direction of rotation |
| A before B when looking at the motor output shaft in clockwise rotation | |
Incremental tracks; periods per revolution | A, B | 2048 (11 bits) | |
C | – | ||
Position resolution, increments per revolution | A, B | 65536 (16 bits) (RS485) | |
Voltage output signal, differential (peak-to-peak) (A’ = A - | Ut_diff | 1 V ± 10% | |
Voltage output signal (peak-to-peak) | Ut | 0.5 V ± 10% | |
Signal level output, offset | Ut_o | 2.5 V ± 0.3 V | |
Total harmonic distortion (THD) |
| 40 dB (1%), 60 dB (0.1%) from 7th harmonic | |
Load resistance/load current | RL/IL | 120 Ω ± 10% | |
Resistance between track and reference ground | Rgnd | ≥ 1 kΩ | |
Load capacitance, output |
| ≤ 20 nF | |
Voltage output signal, (peak-to-peak) | Ut_diff e | – | |
C track offset | g | – | |
Voltage output signal, non-differential (C, (peak-to-peak) | Ut_C | – | |
Phase angle track C’, n = constant | k, l | – | |
Signal width track C | WC | – | |
Signal logic track C |
| – | |
Voltage output signal, differential (peak-to-peak) (D’ = D- | Ut_diff | Typical: 6.6 V – 10 V (± 10%) | |
Voltage output signal (peak-to-peak) | Ut | Typical: 3.3 V – 5 V (± 10%) | |
Signal level output, offset nominal against 0 V | Ut_o | Typical: 0 V | |
Voltage input signal, differential (peak-to-peak) (D’ = D- | Ut_diff | Typical: 6.6 V – 10 V (± 10%) | |
Voltage input signal, (peak-to-peak) | Ut | Typical: 3.3 V – 5 V (± 10%) | |
Signal level input, offset nominal against 0 V | Ut_o | Typical: 0 V | |
Pulse duty factor in accordance with IEC 60469-1, n = constant | – | ||
Phase offset A : B; n = constant | 90° ±2° | ||
Accuracy of the incremental section Due to the stiffness of the torque bracket, you have to take into account an automatically resetting twist of ±0.6° (depending on the direction of rotation) of the encoder housing compared to the encoder shaft. |
| ±0.0194° (±70") | |
Accuracy of the absolute section |
| ±3 LSB (Least Significant Bit) | |
Scanning code/counting direction | Binary code, ascending with the direction of rotation specified above | ||
Multi-turn resolution | – | ||
Communication, interface | RS485 (asynchronous, serial) | ||
Communication, modules | Driver to EIA RS485 | ||
Clock frequency/bandwidth | 9600 baud | ||
Clock-pulse space period | – | ||
Vibration resistance in accordance with EN 60068‑2‑6 |
| ≤ 10 g (f > 18.5 Hz) | |
Shock resistance in accordance with EN 60068‑2‑27 | ≤ 100 g (t = 6 ms, 18 pulses) | ||
Maximum permissible magnetic field external to the motor (outer motor contour) |
| 25 mT / 20 kA/m (on the encoder housing: 10 mT / 8 kA/m) | |
Maximum speed | nmax | 6000 min-1 | |
Maximum cable lengthObserve the requirements for the cables. |
| 100 m | |
Duration until fault message |
| ≤ 25 ms + 3/4 revolution | |
Activation time of the encoder-internal diagnostics after switching on |
| 200 ms | |
Degree of protection according to EN 60529 | IP66 | ||
Installation altitude | h | ≤ 4000 m above sea level | |
Explosion protection marking ATEX/IECEx |
| – | |
IECEx certificate of conformity depending on encoder |
| – | |
Corrosion protection; surface protection |
| KS, OS1 – OS4, OSG | |
Connection |
| Integrated encoder connector on the fan guard (can be preassembled and plugged in the field) | |
Storage temperature | °C | -15 to +70 | |
Maximum angular acceleration |
| 2×104 rad/s² | |
Electronic nameplate |
| RS485 (serial, asynchronous); 1920 bytes | |
Maximum degree of pollution during installation work |
| Degree of pollution 1 (IEC 61010-1, EN 60664-1, VDE 0110-1) | |
Ambient temperature of motor
| DR2C71 – 180 | °C | -30 to +60 |
Functional safety |
| ✔ | |