EK8S, EK8R, EK8C
Encoder | Size, unit | EK8S | EK8R | EK8C | |
|---|---|---|---|---|---|
Motor series and size |
| DRN../DRU../DR2.63 – 355 | |||
Pulse output |
| Sin/cos | TTL (RS422) | HTL/TTL | |
Supply voltage | UB | DC 7 V – 30 V | DC 7 V – 30 V | DC 4.75 V – 30 V | |
Supply voltage for design as safety encoder | UB_FS | DC 7 V – 30 V | Without specification | Without specification | |
Maximum current consumption, free of load | Iin | 100 mA (at UB = 7 V) | |||
Maximum pulse frequency | fpulse_max | 150 kHz | 120 kHz | 120 kHz | |
Direction of rotation |
| A before B when looking at the motor output shaft in clockwise rotation | |||
Incremental tracks; periods per revolution | A, B | 1024 (10 bits) | |||
C | 1 | ||||
Position resolution, increments per revolution | A, B | 4096 (12 bits) | |||
Voltage output signal (peak-to-peak) (B’ = B - | Ut_diff | 1 V ± 10% | Typical: ≥ 2 V | Typical: ≥ 2 V | |
Voltage output signal (peak-to-peak)
| Ut
| 0.5 V ± 10%
| ULow ≤ 0.5 V UHigh ≥ 2.5 V
| UB ≤ 6 V: TTL ULow ≤ 0.5 V UHigh ≥ 2.5 V | |
UB > 6 V: HTL ULow ≤ 3 V UHigh ≥ (UB - 2.5 V) | |||||
Signal level output, | Ut_o | 2.5 V ± 0.3 V | Without specification | Without specification | |
Total harmonic distortion (THD) |
| 40 dB (1%), 60 dB | Without specification | Without specification | |
Load resistance/load current, differential
| RL/IL
| 120 Ω ± 10%
| 120 Ω ± 10%
| UB ≤ 6 V: 120 Ω ± 10% | |
UB > 6 V: 1 – 3 kΩ | |||||
Resistance between tracks and reference ground | Rgnd | ≥ 1 kΩ | Without specification | Without specification | |
Load capacitance, output | Co | ≤ 20 nF | Without specification | Without specification | |
Voltage output signal, (peak-to-peak) | Ut_diff e | 0.3 – 1.4 V | Typical: ≥ 2 V | Typical: ≥ 2 V | |
C track offset | g | 192 mV ± 5 mV | Without specification | Without specification | |
Voltage output signal, non-differential (C, (peak-to-peak)
| Ut_C
| Without specification
| ULow ≤ 0.5 V UHigh ≥ 2.5 V
| UB ≤ 6 V: TTL ULow ≤ 0.5 V UHigh ≥ 2.5 V | |
UB > 6 V: HTL ULow ≤ 3 V UHigh ≥ (UB - 2.5 V) | |||||
Phase angle track C’, n = constant | k, l | k = 180° ±90° l = 180° ±90° | See "Signal logic track C" | See "Signal logic track C" | |
Signal width track C | WC | 90° electrical | 90° electrical | ||
Signal logic track C |
| C = log 1, when A = B = log 1 | C = log 1, when A = B = log 1 | ||
Pulse duty factor in accordance with IEC 60469-1, n = constant |
| Without specification | 50% ± 10% | 50% ± 10% | |
Phase offset A : B; n = constant | d | 90° ±2° | 90° ±20° | 90° ±20° | |
Vibration resistance in accordance with EN 60068‑2‑6 |
| ≤ 10 g (f > 18.5 Hz) | |||
Shock resistance in accordance with EN 60068‑2‑27 |
| ≤ 100 g (t = 6 ms, 18 pulses) | |||
Accuracy of the incremental sectionDue to the stiffness of the torque bracket, you have to take into account an automatically resetting twist of ±0.6° (depending on the direction of rotation) of the encoder housing compared to the encoder shaft. |
| ±0.0194° (±70") | ±0.033° (±120") | ±0.033° (±120") | |
Accuracy of the absolute section |
| – | – | – | |
Maximum permissible magnetic field external to the motor (outer motor contour) |
| 25 mT / 20 kA/m (on the encoder housing: 10 mT / 8 kA/m) | |||
Maximum speed | nmax | 6000 min-1 | |||
Maximum cable lengthObserve the requirements for the cables and the supply voltage. |
| 100 m | 300 mCable length 300 m: Observe the voltage drop on the encoder signal cable and the requirements of the minimum input levels of the encoder evaluation card. | 50 – 300 m50 m: MOVI-C® MOVITRAC® advanced inverters from SEW-EURODRIVE with connection to the binary input terminals and 24 V supply; 300 m: Inverters from the MOVI-C® modular automation system from SEW-EURODRIVE or generation B inverters with DEU21B encoder cards, or with an encoder supply up to max. 12 V; 100 m: in all other cases. | |
Duration until fault messageThe encoder has a self-diagnostic function. If a fault is detected, the sensor reports it to the encoder evaluation unit by deactivating the output signals. |
| ≤ 25 ms | – | – | |
Activation time of encoder-internal diagnostics after switching on |
| ≤ 200 ms | – | – | |
Degree of protection according to EN 60529 |
| IP66 | |||
Installation altitude | h | ≤ 4000 m above sea level | |||
In areas at risk of explosion: Permitted external pressure 0.8 – 1.1 bar (at typical altitude ≤ 1800 m above sea level) | |||||
Explosion protection marking ATEX/IECEx |
| ATEX equipment category 3 (3G, 3D, 3GD) II3G Ex ec IIC T4 Gc II3D Ex tc IIIC T120°C Dc IECEx EPL .c (3G-c, 3D-c, 3GD-c) Ex ec IIC T4 Gc Ex tc IIIC T120°C Dc | |||
IECEx certificate of conformity depending on encoder |
| IECEx IBE 18.0032X IECEx CSA 21.0010X | |||
Corrosion protection; surface protection |
| KS, OS1 – OS4, OSG | |||
Connection |
|
| |||
Ambient temperature of motor | DRN../DR2../DRU63 – 132L | °C | -30 to +80 With FS encoder: -30 to +60 | -30 to +60 | -30 to +60 |
DRN../DR2../DRU160 – 355 | °C | -30 to +60 | -30 to +60 | -30 to +60 | |
EDRN71 – 280 | °C | -30 to +60 | -30 to +60 | -30 to +60 | |
EDRN280M | °C | -30 to +40 | -30 to +60 | -30 to +60 | |
Storage temperature | °C | -15 to +70 | |||
Maximum angular acceleration |
| 2x104 rad/s2 | |||
Electronic nameplate |
| RS485 (serial, asynchronous); 1920 bytes | – | – | |
Maximum degree of pollution during installation work |
| Degree of pollution 1 (IEC 61010-1, EN 60664-1, VDE 0110-1) | |||
Functional safety |
| ✔ | – | – | |