RK8M encoder - Integrated encoder plug connector - A1GA, A2GA - MOVIDRIVE®
[1] | DR.. motors with integrated connector for encoder signals without connection cover on the motor, with connection cover on the cable. Connection type: A2GA Encoder: RK8M Connector on the inverter: D-Sub15. The signals for thermal monitoring of the motor are not transmitted in the encoder cable. |
[2] | DR.. motors with integrated connector for encoder signals without connection cover on the motor, with connection cover on the cable. Connection type: A2GA Encoder: RK8M Connector on the inverter: D-Sub9. The signals for thermal monitoring of the motor are not transmitted in the encoder cable. |
[3] | DR.. motors with integrated connector for encoder signals with connection cover on the motor and open ends on the cable. Connection type: A1GA Encoder: RK8M Connector on the inverter: D-Sub15. The signals for thermal monitoring of the motor are not transmitted in the encoder cable. |
[4] | DR.. motors with integrated connector for encoder signals with connection cover on the motor and open ends on the cable. Connection type: A1GA Encoder: RK8M Connector on the inverter: D-Sub9. The signals for thermal monitoring of the motor are not transmitted in the encoder cable. |
