Fixed installation
Encoder identification | EK8R, EK8C, EK8S, EK8W, EK8X, AK8W, AK8Y, AK8H EV8R, EV8C, EV8S, AV8W, AV8Y, AV8H ES7R, ES7C, ES7S, AS7W, AS7Y, AS7H EG7R, EG7C, EG7S, AG7W, AG7Y EV7R, EV7C, EV7S, AV7W, AV7Y EI8C, EI8R | EH7C, EH7R, EH7S, AH7Y | EI71, EI72, EI76, EI7CEI7C encoders require a maximum of 8 cores, additional cores for potential temperature sensors. | |
|---|---|---|---|---|
Cable cross section | Cable with part number from SEW-EURODRIVE 19065434 – (6 × 2 × 0.25 mm2) 25633090 – (4 × 2 × 0.25 + 2 × 0.5 mm2) 13251724 – (5 × 2 × 0.25 + 2 × 0.5 mm2) | Cable with part number from SEW-EURODRIVE 13251724 – (5 × 2 × 0.25 mm2) | ||
Manufacturer | HELUKABEL/Leoni | |||
Manufacturer's designation | Li9YCY/LEHC 005307 | |||
Operating voltage U0/U AC | V | 230/350 VDE / 300 UL | ||
Temperature range | °C | Fixed installation -40 to +80 | ||
Maximum temperature | °C | + 80 | ||
Minimum bending radius | mm | 19065434: 6 × D (HELUKABEL), 5 × D (Leoni) 25633090: 3 × D (once), 6 × D 13251724: 5 x D | ||
Outer diameter D | mm | 7.3 ± 0.2 | ||
Core identification | DIN 47 100 | |||
Sheath color | Green, similar to RAL6018 | |||
Approval(s) | DESINA/VDE/UL/CSA/CE | |||
Capacitance core/shielding | pF/m | Max. 95 | ||
Capacitance core/core | pF/m | Max. 65 | ||
Halogen-free | No | |||
Silicone-free | Yes | |||
CFC-free | Yes | |||
Insulation internal (core) | PP | |||
Insulation external (sheath) | PVC | |||
Flame retardant/self-extinguishing | Flame retardant according to VDE0472, Part 802, Test type B, according to IEC 60332-1 | |||
Conductor material | Cu blank | |||
Shielding | Braided copper, tinned | |||
Weight (cable) | kg/km | 19065434: 96.2 25633090: 93 13251724: 73.4 | ||