Absolute encoder
The wiring diagrams can be accessed via the Online Support portal on the SEW-EURODRIVE website by specifying the wiring diagram part number (SB-SNR) or the wiring diagram number (SB-NR).
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
AG7W | AD | 63377926 | – |
AG7W | AIGA | 63377918 | – |
AK8W | A1GA/A2GA | 63377926 | – |
AK8W | KIGA (AIGA) | 63377918 | – |
AK8W | AIGA/AIGB | 63377276 | – |
AK8W | AE | 63377292 | – |
AS7W | AD | 63377926 | – |
AS7W | AIGA | 63377918 | – |
AV8W | A1GA/A2GA | 63377926 | – |
EV8W | A1GA/A2GA | 63377926 | – |
AV8W | KIGA (AIGA) | 63377918 | – |
EK8W | A1GA/A2GA | 63377926 | – |
EK8W | KIGA (AIGA) | 63377918 | – |
EK8W | AIGA/AIGB | 63377276 | – |
EK8W | AE | 63377292 | – |
EV8W | KIGA (AIGA) | 63377918 | – |
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
AG7Y | AD | 63377926 | – |
AK8Y | A1GA/A2GA | 63377926 | – |
AK8Y | KIGA (AIGA) | 63377918 | – |
AK8Y | AIGA/AIGB | 63377276 | – |
AK8Y | AE | 63377292 | – |
AS7Y | AD | 63377926 | – |
AS7Y | AIGA | 63377918 | – |
AV8Y | KIGA (AIGA) | 63377918 | – |
AV8Y | A1GA/A2GA | 63377926 | – |
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
AK8H | A1GA/A2GA | 63377926 | – |
AK8H | KIGA (AIGA) | 63377918 | – |
AK8H | AIGA/AIGB | 63377276 | – |
AK8H | AE | 63377292 | – |
AV8H | A1GA/A2GA | 63377926 | – |
AV8H | KIGA (AIGA) | 63377918 | – |
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
AH7Y | AD | 63121085 | – |
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
EK9Z/AK8Z | KD | 63329050 | MOVILINK® DDI + KD external brake rectifier |
EK9Z/AK8Z | KD | 63329069 | MOVILINK® DDI + KD + BG.Z |
EK9Z/AK8Z | KD1 | 63329077 | MOVILINK® DDI + KD1 (M23) external brake rectifier |
EK9Z/AK8Z | KD1 | 63329085 | MOVILINK® DDI + KD1 (M23) + BG.Z |
EK9Z/AK8Z | KDB | 63329093 | MOVILINK® DDI + KDB (M40) external brake rectifier |
EK9Z/AK8Z | KDB | 63329115 | MOVILINK® DDI + KDB (M40) + BG.Z |
EK9Z/AK8Z | KDD | 63338734 | MOVILINK® DDI + KDD (M23) external brake rectifier |
EK9Z/AK8Z | KDD | 63338742 | MOVILINK® DDI + KDD (M23) + BG.Z |