Incremental encoder
The wiring diagrams can be accessed via the Online Support portal on the SEW-EURODRIVE website by specifying the wiring diagram part number (SB-SNR) or the wiring diagram number (SB-NR).
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
EG7S | AD | 63377500 | – |
EK8S | A1GA/A2GA | 63377500 | – |
EK8S | AIGA/AIGB | 63378043 | – |
EK8S | KIGA (AIGA) | 63377454 | – |
EK8S | AE | 63378108 | – |
ES7S | AD | 63377500 | – |
EV8S | KIGA (AIGA) | 63377454 | – |
EV8S | A1GA/A2GA | 63377500 | – |
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
EH7S | AIGA | 63160234 | – |
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
EH7C | AIGA | 63160234 | – |
EI7. | M12, 4-pin + AVSE | 63089149 | With configuration box; without TF; EI7. Generation B |
EI7. | internal to the drive | 63079925 | MOVIMOT® MQ../MFE72; with configuration box; without TF; EI7. Generation B |
EI7. | M12, 4-pin + AVSE | 63082659 | With configuration box; without TF; EI7. Generation B |
EI7. | M12, 8-pin + TF AVRE | 63111063 | With configuration box; with TF; EI7. Generation B |
EI7. | M12, 8-pin + AVRE | 63154439 | With configuration box; without TF; EI7. Generation B |
EI7. | M12, 8-pin + AVRE | 63189151 | With configuration box; without TF; EI7. Generation B |
EI7. | AE | 63125455 | With configuration box; with TF; EI7. Generation B |
EI71 | internal to the drive | 63091062 | MOVIMOT® MM..D [MF..]; without configuration box; without TF; EI7. Generation A (discontinued) |
EI71 | internal to the drive | 63255758 | MOVIMOT® MM..D/MMLK3./TH/BEM; with configuration box; with TF (TH) external braking resistor; EI7. Generation B; AS-i |
EI71 | internal to the drive | 63198207 | MOVIMOT® MM..D/MMLK3.; with configuration box; without TF; Generation B; AS-i |
EI71 | internal to the drive | 63080125 | MOVIMOT® MM..D/MMLK3./TH; with configuration box; with TF (TH) internal braking resistor; EI7. Generation B; AS-i |
EI71 | internal to the drive | 63106329 | MOVIMOT® MM..D/MMLK3./TH; without configuration box; with TF (TH) internal braking resistor; EI7. Generation A (discontinued); AS-i |
EI71 | internal to the drive | 63198347 | MOVIMOT® MM..D/MMLK3./TH/URM; with configuration box; with TF (TH); EI7. Generation B; AS-i |
EI71 | internal to the drive | 63113911 | MOVIMOT® MM..D/MMLK3./TH/URM; without configuration box; with TF (TH); EI7. Generation A (discontinued); AS-i |
EI71 | internal to the drive | 63012944 | MOVI‑SWITCH®; MSW-25/CK0/TF;TH; without configuration box; EI7. Generation A (discontinued); AS-i |
EI71,EI72, | M12, 4-pin + AVSE | 63137259 | Without configuration box; without TF; EI7. Generation A (discontinued) |
EI71,EI72, | internal to the drive | 63088436 | MOVIMOT® MM..D [MQ..]; without configuration box; without TF; EI7. Generation A (discontinued) |
EI71,EI72, | M12, 4-pin + AVSE | 63277689 | MOVIMOT® MM..D/BME..; without configuration box; without TF; EI7. Generation A (discontinued) |
EI71,EI72, | M12, 4-pin + AVSE | 63076977 | MOVIMOT® MM..; without configuration box; without TF; EI7. Generation A (discontinued) |
EI71,EI72, | M12, 8-pin + TF AVRE | 63076365 | Without configuration box; with TF; EI7. Generation A (discontinued) |
EI71,EI72, | M12, 8-pin + AVRE | 63155176 | Without configuration box; without TF; EI7. Generation A (discontinued) |
EI71,EI72, | M12, 4-pin + AVSE | 63069423 | Without configuration box; without TF; EI7. Generation A (discontinued) |
EI7C (63) | M12, 8-pin + AVRE | 63430959 | Without configuration box only for DRN63; with TF; EI7. Generation B |
EI7C FS | M12, 8-pin + AVRE | 63089238 | Without configuration box; without TF |
EI8C | AE | 63290839 | – |
EI8C | AIGA/AIGB | 63286114 | – |
EI8C | AVRE | 63357615 | – |
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
EG7C | AD | 63377500 | – |
EK8C | A1GA/A2GA | 63377500 | – |
EK8C | AIGA/AIGB | 63378043 | – |
EK8C | KIGA (AIGA) | 63377454 | – |
EK8C | AE | 63378108 | – |
EK8X | A1GA/A2GA | 63452537 | – |
EK8X | AE | 63452626 | – |
EK8X | AIGA | 63456672 | – |
ES7C | AD | 63377500 | – |
ES7R | AD | 63377500 | – |
EV8C | A1GA/A2GA | 63377500 | – |
EV8C | KIGA (AIGA) | 63377454 | – |
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
EI8R | AE | – | |
EI8R | AIGA/AIGB | – | |
EI8R | AVRE | – | |
EG7R | AD | 63377500 | – |
EH7R | AIGA | 63160234 | – |
EH7T | AIGA | 63160234 | – |
EK8R | A1GA/A2GA | 63377500 | – |
EK8R | AIGA/AIGB | 63378043 | – |
EK8R | KIGA (AIGA) | 63377454 | – |
EK8R | AE | 63378108 | – |
EV8R | A1GA/A2GA | 63377500 | – |
EV8R | KIGA (AIGA) | 63377454 | – |
Type | Connection | SB-SNR | Notes |
|---|---|---|---|
EI8Z | KD | 63329050 | MOVILINK® DDI + KD external brake rectifier |
EI8Z | KD | 63329069 | MOVILINK® DDI + KD + BG.Z |
EI8Z | KD1 | 63329077 | MOVILINK® DDI + KD1 (M23) external brake rectifier |
EI8Z | KD1 | 63329085 | MOVILINK® DDI + KD1 (M23) + BG.Z |
EI8Z | KDB | 63329093 | MOVILINK® DDI + KDB (M40) external brake rectifier |
EI8Z | KDB | 63329115 | MOVILINK® DDI + KDB (M40) + BG.Z |
EI8Z | KDD | 63338734 | MOVILINK® DDI + KDD (M23) external brake rectifier |
EI8Z | KDD | 63338742 | MOVILINK® DDI + KDD (M23) + BG.Z |
EK8Z | KD | 63329050 | MOVILINK® DDI + KD external brake rectifier |
EK8Z | KD | 63329069 | MOVILINK® DDI + KD + BG.Z |
EK8Z | KD1 | 63329077 | MOVILINK® DDI + KD1 (M23) external brake rectifier |
EK8Z | KD1 | 63329085 | MOVILINK® DDI + KD1 (M23) BG.Z |
EK8Z | KDB | 63329093 | MOVILINK® DDI + KDB (M40) external brake rectifier |
EK8Z | KDB | 63329115 | MOVILINK® DDI + KDB (M40) BG.Z |
EK8Z | KDD | 63338734 | MOVILINK® DDI + KDD (M23) external brake rectifier |
EK8Z | KDD | 63338742 | MOVILINK® DDI + KDD (M23) + BG.Z |