Checklist EK8., AK8., EK9.
Checklist for (E)DRN../DRU../DR2..63 – 315 motors with EK8.., AK8., and EK9. encoders | |
|---|---|
Performed task | Completed |
For initial installation via an encoder mounting adapter with insulation coupling:
|
|
Cone of the encoder [220] and the rotor [1] and, if available, of the insulation coupling [1891] or the coupling [233] cleaned |
|
For AK8H safety encoders, wet the central retaining screw of the encoder [220] with LOCTITE® 241 |
|
Central retaining screw of the encoder [220] tightened (tightening torque 3.3 Nm ± 8%) |
|
Screw plug [A] screwed in (Tightening torque 1.8 Nm) |
|
Fan guard [35] mounted |
|
Screws [232] wetted with LOCTITE® 241 |
|
Screws [232] screwed into the nuts of the torque bracket [1889] through the grille of the fan guard [35]/support ring [1895] (For size 63 – 132S: Tightening torque 3.3 Nm) (For size 132M – 355: Tightening torque 3.3 Nm ± 10%) |
|
Safety cover [361]/[657] mounted |
|
Connection adapter [U] placed into recess of the safety cover [361]/[657] or the forced cooling fan [170] and tightened with screws [D] (tightening torque 2 Nm ±10%) |
|
Screws [E] for fastening the connection cover [619] moistened with LOCTITE® 241 |
|
Connection cover [619] screwed onto connection adapter (tightening torque 2.25 Nm) |
|