EG7., AG7. checklist
Checklist for (E)DR..160 – 280/(E)DRN132M – 280 motors with EG7., AG7. encoders | |
|---|---|
Performed task | Completed |
Encoder pin coated with NOCO-Paste |
|
Central retaining screw [B] of the encoder tightened (tightening torque 8 Nm ±5%) |
|
Retaining screws on the torque bracket [232] moistened with LOCTITE® 241 |
|
Retaining screws on the torque bracket [232] tightened (tightening torque 6 Nm ± 10%) |
|
Connection cover [619] screwed in place (tightening torque 2.25 Nm ±10%) |
|
Safety cover [361] or, if necessary, the canopy [657] or the forced cooling fan [170] installed |
|