ES7., AS7. checklist
Checklist for (E)DR..80 – 132/(E)DRN80 – 132S motors with ES7., AS7. encoders | |
|---|---|
Performed task | Completed |
Encoder pin coated with NOCO-Paste |
|
Central retaining screw [B] of the encoder tightened (tightening torque 2.75 Nm ±6%) |
|
New expansion anchor [362] pressed into the fan guard [35] |
|
Retaining screws on the torque bracket [A] tightened into the expansion anchor [362] (tightening torque 1.6 Nm ±10%) |
|
Connection cover [619] screwed in place (tightening torque 2.25 Nm) |
|
Wobble measurement performed (tolerance ≤ 0.07 mm) |
|
Safety cover [361] or, if necessary, the forced cooling fan [170] installed |
|