ES7C, EV7C
Encoder | Size, unit | ES7C | EV7C | |
|---|---|---|---|---|
Motor series and size |
| DRN../DRU../DR2.71 – 315 | ||
Pulse output | HTL/TTL (RS422) | |||
Supply voltage | UB | DC 4.75 V – 30 V | ||
Maximum current consumption, effective value | Iin | 240 mA | ||
Maximum pulse frequency | fmax | 120 kHz | ||
Incremental tracks; periods per revolution | A, B | 1024 (10 bits) | ||
C | 1 | |||
Position resolution, increments per revolution | A, B | 4096 (12 bits) | ||
Output amplitude | Uhigh | UB -2.5 V | ||
Ulow | ≤ DC 1.1 V | |||
Output current per track, effective value | Iout | 60 mA | ||
Pulse duty factor in accordance with IEC 60469-1, n = constant | 50% ±10% | |||
Phase offset A : B n = constant | 90° ±20° | |||
Vibration resistance in accordance with EN 60068‑2‑6 | ≤ 100 m/s2 | |||
Shock resistance in accordance |
| ≤ 1000 m/s2 | ||
Maximum speed | nmax | 6000 min-1 | ||
Maximum cable length |
| 50 m: MOVI-C® MOVITRAC® advanced inverters from SEW-EURODRIVE with connection to the binary input terminals and 24 V supply; 300 m: Inverters from the MOVI-C® modular automation system from SEW-EURODRIVE or generation B inverters with DEU21B encoder cards, or if the maximum encoder supply is 12 V; 100 m: in all other cases | ||
Storage temperature | °C | -15 to +70 | ||
Maximum angular acceleration |
| 104 rad/s2 | ||
Degree of protection according to EN 60529 | IP66 | |||
Explosion protection mark ATEX/IECEx |
| ATEX equipment category 3 (3G, 3D, 3GD) IECEx EPL .c (3G-c, 3D-c, 3GD-c) | ||
IECEx certificate of conformity |
| IECEx IBE 13.0015X | ||
Connection | Terminal box on incremental encoder | |||
Ambient temperature of motor | DRN../DR2../DRU71 – 250 | °C | – | -30 to +60 |
DRN../DR2../DRU80MS/M – 132S | °C | -30 to +60 | – | |
DRN../DR2../DRU280 | °C | – | -30 to +40 | |
EDRN80MS – 132S | °C | -30 to +60 | -30 to +60 | |
EDRN132M – 200L | °C | – | -30 to +50 | |
EDRN225 | °C | – | -30 to +60 | |
EDRN250 – 280 | °C | – | -30 to +40 | |
Functional safety |
| – | – | |