Encoder mounting adapters for encoders from SEW‑EURODRIVE
For the various tool flanges (depending on the size) for an encoder mounting adapter for encoders from SEW‑EURODRIVE, refer to chapter Add-on encoders and Built-in encoder.
Encoder mounting adapters are available for all standard encoders from SEW‑EURODRIVE:
Identifier | Description | Sizes |
|---|---|---|
EI7A | For built-in encoders of types EI7. | 63 - 132S |
EI8A | For built-in encoders of types EI8. | 71 – 132S |
EK8A | For cone shaft encoders of types .K8./.K9. (for retrofitting with integrated encoder connector or M23 connector on the encoder) | 63 – 355 |
XV8A | For cone shaft encoders of types .K8./.K9. in coupling add-on with fan guard with encoder mount | 71 – 315 |
EG7A | For plug-in-shaft encoders of types .G7. | 132M – 280 |
EV7A/XV7A | For spread-shaft encoders of types .S7. in coupling add-on with fan guard with encoder mount | 80MS – 225 |
ES7A | For spread-shaft encoders of types .S7. | 80M |
EH7A | For hollow-shaft encoders of types .H7. | 315 |