EI7., EI8. built-in encoder
The built-in encoders from SEW‑EURODRIVE are completely integrated into the motor. This means the overall length of the drive remains unchanged. The components of the built-in encoder do not protrude beyond the contour of the drive, which means they are particularly well protected from environmental effects and damage. Built-in encoders enable a particularly compact motor design.
Areas of application
EI7. built-in encoders are suitable for the following applications:
- Simple positioning with up to 96 increments per revolution
- Speed monitoring
- Direction of rotation monitoring
- The EI7C encoder is also available as an EI7C FS safety encoder (not on size DR.63..).
EI8. built-in encoders are suitable for the following applications:
- The EI8Z built-in encoder allows for a motor without additional length due to the encoder in combination with single-cable technology and the fully digital MOVILINK® DDI interface.
- Speed monitoring
- Direction of rotation monitoring
- Positioning/position control up to a resolution of 12 bits (4096 increments/revolution)
- Speed control
- Torque control
Evaluation
EI7. built-in encoders can be evaluated with the following products from SEW‑EURODRIVE:
- MOVI-C®: Can be evaluated in many devices from the modular inverter system. For further information, refer to the respective inverter documentation.
- MOVITRAC® B in the technology version: Evaluation via "Simple positioning" application software.
- MOVIFIT® FC with "technology" function level.
- MOVIPRO® with encoder option.
- MOVIDRIVE® B
- MOVIAXIS®
The EI7C FS safety encoder can be evaluated with the following products from SEW‑EURODRIVE:
- MOVI-C®: Functional safety with MOVISAFE® CS..A safety option.
- MOVIFIT® FC: Functional safety with S12. safety option.
EI8. built-in encoders can be evaluated with the following products from SEW‑EURODRIVE:
- MOVI-C®: Can be evaluated in many devices from the modular inverter system. For further information, refer to the respective inverter documentation.
- MOVIPRO® with encoder option. For further information, refer to the respective inverter documentation.
- MOVIDRIVE® B with encoder option. For further information, refer to the respective inverter documentation.
- MOVIAXIS®. For further information, refer to the respective inverter documentation.