EV8.
Encoder | Size, unit | EV8SSee figure "Sin/cos signals and phase relationship". | EV8RSee figure "HTL/TTL signals and phase relationship". | EV8CSee figure "HTL/TTL signals and phase relationship". | |
|---|---|---|---|---|---|
Motor series and size |
| DRN71 – 355 | |||
Signal output |
| Sin/cos | TTL (RS422) | HTL | |
Supply voltage | UB | DC 7 V – 30 V | DC 7 V – 30 V | DC 4.75 V – 30 V | |
Supply voltage for design as safety encoder | UB_FS | DC 7 V – 30 V | – | – | |
Maximum current consumption, free of load | Iin | 100 mA (at UB = 7 V) | |||
Maximum pulse frequency | fpulse_max | 150 kHz | 120 kHz | 120 kHz | |
Direction of rotation |
| A before B when looking at the motor output shaft | |||
Incremental tracks; periods per revolution | A, B | 1024 (10 bits) | |||
C | 1 | ||||
Position resolution, increments per revolution | A, B | 4096 (12 bits) | |||
Voltage output signal (peak-to-peak) (B’ = B - | Ut_diff | 1 V ± 10% | Typical: ≥ 2 V | Typical: ≥ 2 V | |
Voltage output signal (peak-to-peak)
| Ut
| 0.5 V ± 10%
| ULow ≤ 0.5 V UHigh ≥ 2.5 V
| UB ≤ 6 V: TTL ULow ≤ 0.5 V UHigh ≥ 2.5 V | |
UB > 6 V: HTL ULow ≤ 3 V UHigh ≥ (UB - 2.5 V) | |||||
Signal level output, | Ut_o | 2.5 V ± 0.3 V | – | – | |
Total harmonic distortion (THD) |
| 40 dB (1%), 60 dB (0.1%) from 7th harmonic | – | – | |
Load resistance/load current
| RL/IL
| 120 Ω ± 10%
| 120 Ω ± 10%
| UB ≤ 6 V: 120 Ω ± 10% | |
UB > 6 V: 1 – 3 kΩ | |||||
Resistance between tracks and | Rgnd | ≥ 1 kΩ | – | – | |
Load capacitance, output | Co | ≤ 20 nF | – | – | |
Voltage output signal, (peak-to-peak) | Ut_diff e | 0.3 – 1.4 V | Typical: ≥ 2 V | Typical: ≥ 2 V | |
C track offset | g | 192 mV ± 5 mV | – | – | |
Voltage output signal, non- (peak-to-peak)
| Ut_C
| –
| ULow ≤ 0.5 V UHigh ≥ 2.5 V
| UB ≤ 6 V: TTL ULow ≤ 0.5 V UHigh ≥ 2.5 V | |
UB > 6 V: HTL ULow ≤ 3 V UHigh ≥ (UB - 2.5 V) | |||||
Phase angle track C’, n = constant | k, l | k = 180° ± 90° l = 180° ± 90° | – | – | |
Signal width track C | WC | See figure | 90° electrical | 90° electrical | |
Signal logic track C |
| See figure | C = log 1, when A = B = log 1 | C = log 1, when A = B = log 1 | |
Pulse duty factor in accordance with IEC 60469-1, n = constant |
| – | 50% ± 10% | 50% ± 10% | |
Phase offset A : B; n = constant | d | 90° ± 2° | 90° ± 20° | 90° ± 20° | |
Accuracy of the incremental section Due to the stiffness of the torque bracket, you have to take into account an automatically resetting twist of ±0.6° (depending on the direction of rotation) of the encoder housing compared to the encoder shaft. |
| ±0.0194° (±70") | ±0.033° (±120") | ±0.033° (±120") | |
Accuracy of the absolute section |
| – | – | – | |
Vibration resistance in accordance with EN 60068‑2‑6 |
| ≤ 10 g (f > 18.5 Hz) | |||
Shock resistance in accordance with EN 60068‑2‑27 |
| ≤ 100 g (t = 6 ms, 18 pulses) | |||
Maximum speed | nmax | 6000 min-1 | |||
Maximum cable lengthObserve the requirements for the cables and the supply voltage. | 100 m | 300 m | 50 m: MOVITRAC® advanced inverters with connections to the binary input terminals and 24 V supply. | ||
300 m: Inverters from the MOVI-C® modular system or generation B with DEU21B encoder cards or with encoder supply up to a maximum of 12 V. | |||||
100 m: in all other cases. | |||||
Duration until fault messageThe encoder has a self-diagnostic function. If a fault is detected, the sensor reports it to the encoder evaluation unit by deactivating the output signals. |
| ≤ 25 ms | – | – | |
Activation time of encoder-internal diagnostics after switching on |
| ≤ 200 ms | – | – | |
Degree of protection according to EN 60529 |
| IP66 | |||
Installation altitude | h | ≤ 4000 m above sea level | |||
In areas at risk of explosion: Permitted external pressure 0.8 – 1.1 bar (at typical altitude ≤ 1800 m above sea level) | |||||
Explosion protection marking ATEX/IECEx |
| ATEX equipment category 3 (3G, 3D, 3GD) II3G Ex ec IIC T4 Gc II3D Ex tc IIIC T120°C Dc IECEx EPL .c (3G-c, 3D-c, 3GD-c) Ex ec IIC T4 Gc Ex tc IIIC T120°C Dc | |||
IECEx certificate of conformity depending on encoder |
| IECEx IBE 18.0032X | |||
Corrosion protection; surface protection |
| KS, OS1 – OS4, OSG | |||
Connection |
|
| |||
Ambient temperature of motor | DRN71 – 132L | °C | – | -30 to +60 | -30 to +60 |
DRN160 – 355 | °C | – | -30 to +60 | -30 to +60 | |
DRN71 – 225 | °C | -30 to +80 | -30 to +60 | -30 to +60 | |
DRN250 | °C | -30 to +60 | -30 to +60 | -30 to +60 | |
DRN280 | °C | -30 to +40 | -30 to +40 | -30 to +40 | |
EDRN71 – 280 | °C | -30 to +60 | -30 to +60 | -30 to +60 | |
EDRN71 – 280S | °C | -30 to +60 | -30 to +60 | -30 to +60 | |
EDRN280M | °C | -30 to +40 | -30 to +40 | -30 to +40 | |
Storage temperature | °C | -15 to +70 | |||
Maximum angular acceleration |
| 2x104 rad/s2 | |||
Electronic nameplate |
| RS485 (serial, asynchronous); 1920 bytes | – | – | |
Maximum degree of pollution during installation work |
| Degree of pollution 1 (IEC 61010-1, EN 60664-1, VDE 0110-1) | |||
Functional safety |
| – | |||