Connecting .S7./.V7./.G7. spread-shaft encoders/plug-in-shaft encoders

- Remove the safety cover [361] or the forced cooling fan [170] if applicable.
- Loosen the screws of the connection cover [619] and remove it.
- Connect the encoder as shown in the wiring diagram.
- Screw on the connection cover [619].
- For size 71 – 132S: Tightening torque 2.25 Nm
- For sizes 132M – 315: Tightening torque 2.25 Nm ± 10%
- Tighten the cable gland.
- Tightening torque 2 Nm ± 15%
- Provide a strain relief in accordance with IEC 60079‑14. Do not damage the signal cables.
- Mount the safety cover [361] or the forced cooling fan [170] if applicable.
- Tightening torque for screw [22]: 3.3 Nm
- Tightening torque for screw [34]: 2 Nm
