Safety encoder: EK8S, AK8W, AK8Y, EK8W, AK8H
Designation | Requirement |
|---|---|
Safety requirements | ≥ SIL 2 |
Diagnostic coverage (DC) | ≥ 90% |
Fault presumptions | According to EN 61800‑5‑2:2017, table D.8 |
Monitoring of the phasor length "r" |
with a = A – b = B – |
Safe state | Phasor length "r" outside of the range 350 mV ≤ r ≤ 700 mV |
Terminating resistor between A and | 120 Ω ±10% |
Terminating resistor between A, | > 1 kΩ |
Sampling frequency | For the frequency maximally occurring in the application at the encoder signal outputs, the following sampling frequency must be met:
|
The risk of an undetected fault at the safety encoder is increased if the sampling frequency is not adhered to. If you cannot adhere to the required sampling frequency when using the evaluation electronics, contact the manufacturer of the evaluation electronics to clarify any additional diagnostics.
If the safety encoders are operated with prefabricated encoder cables from SEW‑EURODRIVE on evaluation electronics from SEW‑EURODRIVE, these previously mentioned requirements have been met.
