Safety encoder: ES7S, EG7S, AS7W, AG7W, AS7Y, AG7Y
Designation | Requirement |
|---|---|
Safety requirements | ≥ SIL 2 |
Diagnostic coverage (DC) | ≥ 90% |
Fault presumptions | According to EN 61800‑5‑2:2017, table D.8 |
Monitoring of the phasor length "r" |
with a = A – b = B – |
Safe state | Phasor length "r" outside of the range 350 mV ≤ r ≤ 700 mV |
Terminating resistor between A and | 120 Ω ±10% |
Terminating resistor between A, | > 1 kΩ |
Sampling frequency | At least twice as high as the frequency maximally occurring in the application at the encoder signal outputs (Nyquist criterion) |
If the safety encoders are operated with prefabricated encoder cables from SEW‑EURODRIVE on evaluation electronics from SEW‑EURODRIVE, these previously mentioned requirements have been met.
