X21: Digital outputs
If inductive loads are connected to outputs, you must install an external protective element (freewheeling diode).
MDR60A-0150-503-00 | |
|---|---|
Number | 1 |
Design | Type 2 in accordance with IEC 61131-2 |
Cycle time | 1 ms |
Signal level | "0" = 0 V, "1" = +24 V |
Maximum output current | 50 mA |
Short-circuit protection | Yes |
X3 connection contacts | |
X3:4 | "Ready for operation" signal |