X3: Digital inputs
MDR60A-0150-503-00 | |
|---|---|
Number | 1 |
Design | Types 1 and 3 in accordance with IEC 61131-2 |
Cycle time | 1 ms |
Internal resistance | Ri ≈ 3.0 kΩ, IE ≈ 10 mA |
Signal level | +13 V to +30 V = "1" = contact closed |
Minimum inhibit time | 1.5 ms |
X3 connection contacts | |
X3:3 | Inhibit input |