Determining the maximum length of the supply system cable
Observe the points system when determining the maximum length of the supply system cable. Refer to the following table for the respective point values:
Add up the points of the connected devices and look up the resulting cable length in the points table.
The values specified in the table already include the transformer inductance and the line choke. Ensure that the maximum score of 14 is not exceeded.
Points system for MOVIDRIVE® system/technology
MOVIDRIVE® system/technology MDX9.A.. | Size | Points |
|---|---|---|
0040 | 1 | 1 |
0055 – 0070 | 2 | 1 |
0095 | 2 | 2 |
0125 – 0160 | 3 | 2 |
0240 – 0320 | 4 | 4 |
0460 | 5 | 8 |
0620 – 0750 | 5 | 10 |
0910 | 6 | 12 |
Points system for MOVITRAC® advanced
MOVITRAC® advanced MCX9.A.. | Size | Points |
|---|---|---|
0070 – 0095 | 0L | 1 |
0125 – 0160 | 0L | 2 |
0240 | 3 | 2 |
0320 – 0460 | 4 | 6 |
0620 | 5 | 8 |
0750 – 0910 | 5 | 10 |
Points system for MOVIDRIVE® modular
MOVIDRIVE® modular MDP90A.. | Size | Points |
|---|---|---|
0100 | 1 | 4 |
0250 | 2 | 10 |
0500 | 3 | 12 |
Points system
Points | Maximum permissible length in m
| |
|---|---|---|
| At 400 V | At 500 V |
14 | 140 | 0 |
13 | 170 | 70 |
12 | 200 | 70 |
11 | 280 | 100 |
10 | 420 | 200 |
9 | 550 | 300 |
8 | 700 | 500 |
7 | 1000 | 600 |
1 to 6 | 1000 | 800 |