Performance data
Filter module | Unit | MDF90B-...-503-X-000 | |
|---|---|---|---|
Type |
| 0500 | 0750 |
Size |
| 4 | |
Nominal power PN | kW | 50 | 75 |
Degree of protection |
| IP20 | |
Ambient temperature | ° C | 0 – 45 | |
DC link connection | |||
VZ-/VZ+ connection |
| CU bars | |
Screw M8 × 20 | |||
PE connection |
| M6 × 16 screw | |
Connection to the step-up choke | |||
X1 connection |
| Plug connector – 1 conductor: 6 – 16 mm2 | |
Connection to the regenerative module | |||
X12 connection |
| A prefabricated cable is supplied with the filter module. | |
General | |||
Nominal power loss | W | 60 | |
Mass | kg | 12 | |
Dimensions and mass | |||
Width | mm | 120 | |
Height | mm | 425 | |
Depth | mm | 250 | |