System components
4 packages with permanently assigned system components are available for the construction of a MOVIDRIVE® modular axis system with supply and energy recovery. These assignments must not be modified.
Depending on requirements, the system components are supplemented by axis modules and accessories such as braking resistors.
Supply and regenerative module | |
|---|---|
MDR90B-.. (sinusoidal) | MDR91B-.. (block-shaped) |
|
|
[1] | Line filter |
[2] | Line choke |
[3] | Step-up choke |
[4] | Filter module |
[5] | Supply and regenerative module |
[6] | Axis modules |
Package 1: Sinusoidal regenerative module, 50 kW
| Usable component | Type designation of the component | Part number of the component |
|---|---|---|---|
[1] | Line filter | NF0910-523 | 17987504 |
[2] | Line choke | ND0910-503 | 17987520 |
[3] | Step-up choke | NDR0750-503 | 17999138 |
[4] | Filter module | MDF90B-0500-503-X-000 | - |
[5] | Regenerative module | MDR90B-0500-503-4-S00 | - |
Package 2: Sinusoidal regenerative module, 75 kW
Usable component | Type designation of the component | Part number of the component | |
|---|---|---|---|
[1] | Line filter | NF1800-523 | 17987865 |
[2] | Line choke | ND1800-503 | 17987539 |
[3] | Step-up choke | 3 × NDR1100-501 | 3 × 17996414 |
[4] | Filter module | MDF90B-0750-503-X-000 | - |
[5] | Regenerative module | MDR90B-0750-503-4-S00 | - |
Package 3: Block-shaped regenerative module, 50 kW
Usable component | Type designation of the component | Part number of the component | |
|---|---|---|---|
[1] | Line filter | NF0910-523 | 17987504 |
[2] | Line choke | ND0950-503 | 17997232 |
[5] | Regenerative module | MDR91B-0500-503-4-S00 | - |
Package 4: Block-shaped regenerative module, 75 kW
Usable component | Type designation of the component | Part number of the component | |
|---|---|---|---|
[1] | Line filter | NF1800-523 | 17987865 |
[2] | Line choke | ND1400-503 | 17992214 |
[5] | Regenerative module | MDR91B-0750-503-4-S00 | - |

