Standby mode
A requirement for activating standby mode is that all output stages are inhibited and FCB 58 is not active. The standby mode can be activated via a previously parameterized digital input or via a process data bit. All axis modules connected to a regenerative power module will then also be switched to standby mode automatically.
Function/action | Standby from FCB 51 | Standby from FCB 58 | Standby from FCB 53 |
|---|---|---|---|
Precharging | Is not performed | Not possible as output stage is enabled | Is performed |
Line contactor | Remains open | Remains closed | |
Supply function | Remains inhibited | Remains enabled | |
Regenerative function | Remains inhibited | Is inhibited | |
Signal to axes | Not ready | Not ready | |
MDR90B-..: DC link voltage | Goes to 0 V | Rectification | |
MDR91B-..: DC link voltage | Goes to 0 V | Rectification | |
Control of braking resistor | Enabled | Enabled |