Technical data
Line filter | NF0910-523 | NF1800-523 |
|---|---|---|
Part number | 17987504 | 17987865 |
Nominal line voltage VN | 3 × AC 230 V - 500 V, 50/60 Hz | |
Nominal current IN | 91 A | 180 A |
Nominal power loss | 51.5 W | 89 W |
Ambient temperature ϑamb | 0 to 45 °C (reduction: x% IN up to max. 60 °C) | |
Connection contacts L1/L2/L3 - L1'/L2'/L3' | Screw terminal 25 – 50 mm2 | Screw terminal 16 – 120 mm2 |
Tightening torque L1/L2/L3 - L1'/L2'/L3' | 6 - 8 Nm | 12 - 20 Nm |
PE connection contacts | M8 stud | M10 stud |
Tightening torque PE | 12 Nm | 23 Nm |
Degree of protection | IP20 according to EN 60529 | |
Mass | 5 kg | 9 kg |