Technical data
Line choke | ND0910-503 | ND0950-503 | ND1400-503 | ND1800-503 |
|---|---|---|---|---|
Part number | 17987520 | 17997232 | 17992214 | 17987539 |
Nominal line voltage VL | 3 × AC 230 V – 500 V, 50/60 Hz | |||
Nominal current IN | 91 A | 95 A | 140 A | 180 A |
Nominal inductance | 0.05 mH | 0.24 mH | 0.2 mH | 0.018 mH |
Nominal power loss | 53 W | 145 W | 185 W | 116 W |
Ambient temperature ϑamb | -10 °C to 45 °C (reduction: 3% IN up to maximum 60 °C) | |||
Connection contacts U1/V1/W1 - U2/V2/W2 | Screw terminal 25 – 50 mm2 | Screw terminal 10 – 70 mm2 | Screw terminal 10 – 70 mm2 | Screw terminal 16 – 120 mm2 |
Tightening torque U1/V1/W1 - U2/V2/W2 | 3 – 6 Nm | 6 – 12 Nm | 6 – 12 Nm | 12 – 20 Nm |
PE connection contact | M8 stud | M8 stud | M8 stud | M10 stud |
PE tightening torque | 12 Nm* | 6 – 12 Nm | 6 – 12 Nm | 20 Nm* |
Degree of protection | IPXXA in accordance with EN 60529 | IPXXA in accordance with EN 60529 | IPXXA in accordance with EN 60529 | IPXXA in accordance with EN 60529 |
Mass | 4.6 kg | 25 kg | 35.4 kg | 10 kg |