Hole pattern

Preparing the control cabinet

You can prepare the control cabinet for the installation of differently assembled axis systems by drilling tapped holes every 30 mm for mounting the modules. All of the modules can be attached to this grid irrespective of their width; see figure below.

Dimensions of the
device base plate

Modules

Dimensions of the device base plate in mm

A

B

C

D

E

F

G

H

MDR90B-/MDR91B-0500-.. – 0750-..

210

180

455

483

19

15

7

13

MDF90B

120

90

455

483

19

15

7

13

Mounting grid

For dimension sheets of the devices, refer to chapter "Technical data".