Performance data
Supply and regenerative module | Unit | MDR90B-...-503-4-S00 | |
|---|---|---|---|
Type | 0500 | 0750 | |
Size |
| 4 | |
Nominal power PN | kW | 50 | 75 |
Input | |||
Nominal line voltage (according to EN 50160) AC Vline | V | 3 × 380 – 500 | |
Nominal line current AC Iline | A | 75 | 110 |
Line frequency fline | Hz | 50 – 60 Hz ±5% | |
X1 connection |
| Screw M10 × 18 Max. 70 mm2 | |
PE connection |
| M10 × 18 | |
Output (DC link) | |||
Nominal DC link voltage VNDCL | V | DC 750 V to DC 800 VThe level of the regulated nominal DC link voltage depends on the nominal line voltage. Observe the following table | |
Nominal DC link current DC INDCL | A | 67 | 100 |
Max. DC link current DC IDCL max | A | 167 | 250 |
Overload capacity | 250% × PN: 1 s for cycle duration 10 s | ||
VZ-/VZ+ connection |
| CU bars | |
Screw M8 × 20 | |||
PE connection |
| M6 × 16 screw | |
Brake chopper and braking resistor | |||
Minimum braking resistance value RBWmin | Ω | 3.6 | |
Maximum brake chopper power | kW | 250% × PN | |
Mean dischargeable power in regenerative operation | kW | 25% × PN | |
Connection X3 | M6 × 16 screw Max. 35 mm2 | ||
PE |
| M6 × 16 screw | |
Connection to the filter module | |||
X12 connection |
| A prefabricated cable is supplied with the filter module. | |
General | |||
24 V supply power consumption | W | 110 | |
Power section nominal power loss | W | 1200 | 1300 |
Permitted number of times power may be switched on/off per minute | < 1 | ||
Minimum switch-off time for power off | s | 10 | |
Mass | kg | 21 | 21 |
Dimensions | |||
Width | mm | 210 | |
Height | mm | 424 | |
Depth | mm | 298 | |
Nominal line voltage Vline | Nominal DC link voltage VNDCL |
|---|---|
AC 380 V – 400 V | DC 750 V |
AC 400 V – 480 V | DC 750 V – 800 V linear increase |
AC 480 V – 500 V | DC 800 V |