General technical data
The following tables list the technical data for all MOVIDRIVE® modular application inverters independent of
- Type
- Design
- Size
- Power rating
Interference immunity | Meets EN 61800-3; 2. Environment |
Interference emission | Limit value category C2 to EN 61800‑3 |
Ambient temperature ϑamb | 0 °C to +45 °C without derating |
Type of cooling | Increased air cooling due to an installed, temperature-controlled fan. |
Climatic requirements |
|
Chemically active substances |
|
Mechanically active substances |
|
Degree of protection according to EN 60529 | IP20 |
Pollution class | 2 in accordance with IEC 60664-1 |
Overvoltage category | III in accordance with IEC 60664-1 |
Installation altitude | Up to h ≤ 1000 m without restrictions. The following restrictions apply to altitudes > 1000 m:
|