X6: STO terminal

Specification

Quantity

1 (optional)

Design

Type 2 according to IEC 61131-2

Power consumption

150 mW

Minimum voltage rise

1 V/ms

Connection ../CSO..

The following terminals are connected internally:

  • X6:1 and X6:3 F_STO_P
  • X6:2 and X6:4 F_STO_M

X6:5 VO24_STO

X6:6 GND

Input capacitance F_STO_P against F_STO_M and against GND:

  • Typical: 300 pF
  • Maximum: 500 pF

Due to the current carrying capacity, a maximum of 10 devices can be connected to one another via terminal X6.

Connection contacts

Plug connector

Maximum cable length

30 m