SSI encoder interface (encoder 3)
Connection options for encoder 3:
- Directly to MOVISAFE® CSA31A:X17
- To UEA31A:X19 combi-box, further to MOVISAFE® CSA31A:X17
SSI encoder interface (encoder 3) | ||
|---|---|---|
SSI clock frequency | 200 kHz (fixed value) | Frequency of the clock signal within a pulse train controlled by the CSA31A safety option. |
SSl pause time | 20 – 200 µs | The pause time tP controlled by the inverter is the minimum waiting time between the end of one pulse train and the start of the next pulse train. The pause time resolution is 1 µs. The pause time must be greater than the monoflop time specified by the encoder manufacturer. |
SSI frame rate | 1 ms | Rate at which the position is polled from the encoder. |
Startup time | 0 – 32 s | Required time until an SSI encoder can supply data after the supply voltage is switched on. |
Refresh time | 0 – 30 ms | Encoders need time to update the SSI position. The time between 2 updated positions is the refresh time. The resolution is 1 µs. |
Static tolerance band | 108 (≈10% of the entire range of values) | Static tolerance band for monitoring the absolute position. Setting value in encoder increments. |
Speed filter time | 1 – 300 ms | Time interval in which position changes of the encoder are added up to obtain the speed by division. Also sets the response time of the speed-related safety sub-functions. |
Acceleration filter time | 10 – 100 ms | Time interval in which position changes of the encoder are added up to obtain the acceleration by dividing twice. Also sets the response time of the acceleration-related safety sub-functions. |
SSI fault tolerance | 1 – 10 | Number of faulty SSI frames that are still accepted by the system without triggering a fault. |
SSI frame length | ≥ 48 bits | Number of all data bits and status bits. |
Position data | ≥ 32 bits | Number of data bits. |
Coding of position data | as binary code and Gray code | |
Maximum length of the encoder cable | 100 m |
|