Input
Unit | MDX9.A-....-2.3-4.. | MDX91A-....-2.3-4.. | |||||
|---|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | ||||
Type | 0213 | 0290 | 0420 | 0570 | 0840 | 1080 | |
Nominal line voltage (in accordance with EN 50160) Vline | V | 3 × AC 200 – 240 | |||||
Nominal current AC IN | A | 19.2 | 26.1 | 37.8 | 51.3 | 75.6 | 97.2 |
Line frequency fline | Hz | 50 – 60 ±5% | |||||
Controlled rectifier | – | Yes | |||||
Connection contacts X1 | – | M8 bolt | M10 bolt | ||||