Brake chopper
Unit | MDX9.A-....-5.3-4.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 1 | 2 | ||||||
Type | 0020 | 0025 | 0032 | 0040 | 0055 | 0070 | 0095 | |
Minimum braking resistance value RBR_min | Ω | 90 | 42 | |||||
Brake chopper continuous power | kW | 1.4 | 1.7 | 2.2 | 2.8 | 3.8 | 4.8 | 6.6 |
Brake chopper peak power | kW | 200% × apparent output power SN | ||||||
Connection contacts X2 | – | |||||||