MOVI-C® CONTROLLER

MOVI-C® CONTROLLER

MOVI-C® CONTROLLER UHX15A

Properties:

  • DualCore ARM processor
  • Maximum of 3 connectable axes
  • EtherCAT®/SBusPLUS system bus (maximum number of stations: 128)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO
  • Safe PD routing – PROFIsafe: maximum 3 axes
  • Ethernet interface for engineering tasks and TCP/IP and UDP via IEC 61131‑3
  • Memory: SD memory card with 512 MB for quick change
  • Web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control

Further information can be found in the following documents:

  • "MOVI-C® CONTROLLER UHX15A" manual
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual

MOVI-C® CONTROLLER UHX25A

Properties:

  • DualCore ARM processor
  • 2 interpolating axes recommended
  • Up to 6 auxiliary axes recommended
  • EtherCAT®/SBusPLUS system bus (maximum number of stations: 128)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO
  • Safe PD routing – PROFIsafe: maximum 8 axes
  • Ethernet interface for engineering tasks and TCP/IP and UDP via IEC 61131‑3
  • Memory: SD memory card with 512 MB for quick change
  • Web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control

Further information can be found in the following documents:

  • "UHX25A MOVI-C® CONTROLLER standard" manual
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual

MOVI-C® CONTROLLER UHX45A

Properties:

  • DualCore ARM processor
  • Maximum of 8 connectable interpolating axesRoughly recommended guide value for the "parameterizing instead of programming" approach: Number of axes subject to the size of the user program in MOVIRUN® flexible and not strictly limited if the minimum task cycle time is not specified.
  • Additional 8 connectable auxiliary axesRoughly recommended guide value for the "parameterizing instead of programming" approach: Number of axes subject to the size of the user program in MOVIRUN® flexible and not strictly limited if the minimum task cycle time is not specified.
  • EtherCAT®/SBusPLUS system bus (maximum number of stations: 128)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO
  • Safe PD routing – PROFIsafe: maximum 8 axes
  • Ethernet interface for engineering tasks and TCP/IP and UDP via IEC 61131‑3
  • Memory: SD memory card with 512 MB for quick change
  • Web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control

Further information can be found in the following documents:

  • "MOVI‑C® CONTROLLER advanced UHX45A" manual
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual

MOVI-C® CONTROLLER UHX65A

Properties:

  • Intel Atom processor optionally with 1, 2 or 4 cores
  • Connected by Hypervisor technology, a 2nd Windows 10 IoT operating system (for the 4-core variant) with corresponding Ethernet interface (optional)
  • Ethernet interface for engineering tasks or TCP/IP and UDP via IEC 61131‑3
  • Maximum of 16 connectable interpolating axesRoughly recommended guide value for the "parameterizing instead of programming" approach: Number of axes subject to the size of the user program in MOVIRUN® flexible and not strictly limited if the minimum task cycle time is not specified.
  • Additional 16 connectable auxiliary axesRoughly recommended guide value for the "parameterizing instead of programming" approach: Number of axes subject to the size of the user program in MOVIRUN® flexible and not strictly limited if the minimum task cycle time is not specified.
  • System bus EtherCAT®/SBusPLUS (maximum number of stations: 256)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO (optional)
  • Connection as EtherNet/IPTM scanner or PROFINET IO controller (optional)
  • Safe PD routing – PROFIsafe: maximum 24 axes
  • Memory: CFast memory card with 2 GB for quick change
  • Visualization via Windows or web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control

Further information can be found in the following documents:

  • "MOVI-C® CONTROLLER progressive UHX65A" manual
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual

MOVI-C® CONTROLLER UHX86A

Features:

  • Processor selection depending on the application:
    • Intel CoreTM i3 or Celeron, 25 W, passively cooled
    • Intel CoreTM i3 or i7, 45 W, actively cooled
  • Second operating system connected by hypervisor technology with 2 corresponding Ethernet interfaces (optional)
  • Ethernet interface for engineering tasks or TCP/IP and UDP via IEC 61131‑3
  • Maximum of 32 connectable interpolating axesRoughly recommended guide value for the "parameterizing instead of programming" approach: Number of axes subject to the size of the user program in MOVIRUN® flexible and not strictly limited if the minimum task cycle time is not specified. (Celeron processor)
  • Additional 32 connectable auxiliary axesRoughly recommended guide value for the "parameterizing instead of programming" approach: Number of axes subject to the size of the user program in MOVIRUN® flexible and not strictly limited if the minimum task cycle time is not specified. (Celeron processor)
  • System bus EtherCAT®/SBusPLUS (maximum number of stations: 256)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO (optional)
  • Connection as EtherNet/IPTM scanner or PROFINET IO controller (optional)
  • Safe PD routing – PROFIsafe: maximum 24 axes
  • Memory: CFast memory card with 2 GB for quick change
  • Memory for Windows 10 IoT: SSD card with 128/256/480 GB (optional)
  • Visualization via Windows or web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control
  • Integrated Safety over EtherCAT® controller S05A (optional)

Further information can be found in the following documents:

  • "MOVI-C® CONTROLLER UHX86A" manual (in preparation)
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual