Parameter setting example for DT1

Description

Index

Function

Comment

Basic settings/
setpoint source

8366.4

No source

Setpoints/speed

8376.11

Fixed setpoints – speed

Fixed setpoints/operating mode

8354.20

Motor potentiometer/fixed setpoint

Fixed setpoints/analog setpoint source

8354.25

No source

Setpoints/
maximum acceleration

8377.21

Selection of the source

Default setting: Application limit

Setpoints/
maximum deceleration

8377.31

Selection of the source

Default setting: Application limit

Minimum speed

8357.18

Limitation of minimum speed

Save setpoint

8369.2

Off

Behavior after "power off"