Technical data
Braking resistor | Unit | BW027-016-T | BW027-024-T | BW027-042-T | |
|---|---|---|---|---|---|
Part number | – | 17983215 | 17983231 | 19155301 | |
Peak braking power | kW | 25.4 | |||
Current-carrying capacity | 100% cdf | kW | 1.6 | 2.4 | 4.2 |
50% cdf | kW | 2.9 | 4.3 | 7.6 | |
25% cdf | kW | 5.1 | 7.7 | 13.3 | |
12% cdf | kW | 9.6 | 14.4 | 23.9 | |
6% cdf | kW | 15.2 | 22.8 | 25.4 | |
Observe the regenerative power limit of the device, see chapter Technical data. | |||||
Resistance value RBW | Ω | 27 ±10% | |||
Tripping current of external monitoring device IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C. | A | 7.7 | 9.4 | 12.5 | |
Design | – | Wire resistor | Frame resistor | ||
Power connections | – | Screw terminal | |||
Cable cross section | mm2 | 0.5 – 10 | Max. 4 | ||
Tightening torque | Nm | 1.5 – 1.8 | Max. 2 | ||
PE connection | – | M4 bolt | M5 bolt | ||
Tightening torque PE | Nm | 1.5 – 1.8 | 2 – 2.5 | ||
Degree of protection according to EN 60529 | – | IP20 | |||
Ambient temperature ϑamb | °C | -30 – 40 | |||
Derating at ambient temperature > 40 °C | – | -4% PN/10 K up to maximum 60 °C | |||
Thermal overload protection | – | Temperature switch | |||
Noise characteristics | – | Low | |||
Mass | kg | 5.8 | 8 | 10 | |