Startup information

Perform the following steps before startup:

  1. WARNING! Electric shock caused by dangerous voltages. Severe or fatal injuries. De-energize the device. Observe the 5 safety rules in chapter "Performing electrical work safely". Then wait at least 10 minutes.
  2. WARNING! Risk of burns due to hot surfaces. Severe injury. Let the device and its accessories cool down before touching it.
  3. NOTICE! Failing to observe the minimum switch-off time of the line contactor can cause material damage. Irreparable damage to the inverter or unforeseen malfunctions. After switching off the voltage supply, keep it switched off for at least 10 s.
    • Do not switch the voltage supply on or off at the line contactor more than once per minute.
  4. Install the protective covers of the system according to the instructions. This will avoid injuries.
    • Never start the device if the protective covers are not installed.
  5. WARNING! Danger if the motor starts up unintentionally. Severe or fatal injuries. If the control signals are present, the motor can unintentionally automatically start up.