Inputs
Variable name | Description |
|---|---|
rNodeMaster | Data type: I_NodeMaster |
Interface to the master function block | |
rItfToDriving | Data type: I_InterfaceToDrive3 |
Interface to the travel axis (only for DriveSteer node) | |
rItfToSteering | Data type: I_InterfaceToDrive3 |
Interface to the steering axis | |
lrNodeCoordinateX
| Data type: LREAL |
Unit: mm | |
x-coordinate of the position of the steering axis | |
lrNodeCoordinateY
| Data type: LREAL |
Unit: mm | |
y-coordinate of the position of the steering axis |
Alignment process
Variable name | Description |
|---|---|
lrAligningVelocityLimit
| Data type: LREAL |
Unit: °/s | |
Maximum speed of the rotary movement during the alignment process | |
lrAligningDeceleration
| Data type: LREAL |
Unit: °/s2 | |
Maximum change in speed during the alignment process | |
lrAligningStopDistance
| Data type: LREAL |
Unit: ° | |
Tolerated target/actual deviation during a travel movement. If the value is exceeded, the vehicle stops and realigns the drive module. | |
lrAligningStopDistanceFctVelThreshold
| Data type: LREAL |
Unit: mm/s | |
Speed limit value. If the limit value is exceeded, the vehicle no longer stops for alignment. | |
lrAligningDistRemainderDeadTime
| Data type: LREAL |
Unit: s | |
Delay in position detection for the control block | |
lrAligningDeadBandThreshold
| Data type: LREAL |
Unit: ° | |
Limit value of the relative position (in relation to the target position). The alignment process is terminated below the limit value. | |
lrAligningKdFactor
| Data type: LREAL |
Kd factor for D component |
Work envelope
Variable name | Description |
|---|---|
lrWorkspaceLimitMax
| Data type: LREAL |
Unit: ° | |
Maximum work envelope of the steering angle | |
lrWorkspaceLimitMin
| Data type: LREAL |
Unit: ° | |
Minimum work envelope of the steering angle |