Inputs
Variable name | Description |
|---|---|
rNodeMaster | Data type: I_NodeMaster |
Interface to the master function block | |
rItfToWheelLeft | Data type: I_InterfaceToDrive3 |
Interface to the left axis | |
rItfToWheelRight | Data type: I_InterfaceToDrive3 |
Interface to the right axis | |
xAxisDirInversionLeft | Data type: BOOL |
| |
xAxisDirInversionRight | Data type: BOOL |
| |
lrAxisDistance | Data type: LREAL |
Unit: mm | |
Distance between the drive wheels |