Faults
Code (hexadecimal) | Meaning | Possible cause | Measure |
|---|---|---|---|
B501 | The configuration value is outside the valid range (M_SetConfig). | At least one invalid value has been configured. | Check the configuration. |
B502 | A limit value is outside the valid range (M_SetConfigLimits). | At least one invalid value has been transferred to the method. | Check the values. |
B50A | At least one valid license is missing. | The licenses loaded onto the controller are not sufficient. | Check how many licenses are missing and procure the necessary number |
B50B | Fault of the license manager | The license manager reports a fault. | Evaluate the fault. If required, contact SEW-EURODRIVE. |
B50C | The internal setpoint limiter has been set to zero due to an axis fault. | There is a fault on an axis. | Check the axes. |
B50D | At least one interface has not been initialized. | At least one interface has not been correctly transferred to the associated SetConfigmethod. | Check the interfaces. |
B50E | The MaxVelocity value of the axis has not been initialized or is 0. | The configuration is faulty. | Check the configuration. |
B50F | One of the axes used in the node reports a fault. | There is a fault on an axis. | Check the axes. |
B510 | The rotary encoder reports a fault. | There is a fault on the rotary encoder. | Check the rotary encoder. |
B511 | The encoder of the turntable drive module reports an angle value outside the valid range. |
|
|